FCU 2-way on-off ball valve DN32
193B0918
FCU 2-way on-off ball valve DN32
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | FCU 2-way on-off ball valve DN32 |
Material Description | FCU BALL VALVE DN32 |
Characteristic | Value |
---|---|
Product Type | FBV |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.045 Kilogram |
Net weight | 0.994 Kilogram |
Volume | 0.5 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104511276 |
Proposition 65 | No Reproductive Toxins or Carcinogens |