Danfoss logo
2-way valve type VZL 2

VZL 2 PN16 20/3,5 2-way seated conex

065Z2046

VZL 2 PN16 20/3,5 2-way seated conex

Product specifications

Characteristic
Value
ApplicationHeating and cooling
Application alternative VSPHot water
China RoHS complianceOut of scope
Connection typesExternal Thread
Contains batteriesNo
Control ratio30:1
DescriptionVZL 2 PN16 20/3,5 2-way seated conex
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]20 mm
Differential pressure range [bar] [Max]1.00 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow characteristicLinear
Kvs values [m³/h]3.50 m³/h
Leakage through port (B-AB) max. [% Kvs]1.0
Leakage through port max. [% Kvs]0.05
Material DescriptionVZL 2 PN16 20/3,5 2-way seated conex
Media pH [Max]10
Media pH [Min]7
Characteristic
Value
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 50%
Mounting versionFree
Number of ports2
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP10
Pressure nominal [bar]16 bar
Product groupOther valves
Product lineHydronic Balancing and Controls
Product TypeVZL 2
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Spindle positionNormally open
Stroke [mm]2.80 mm
Stuffing box sealing materialEPDM
Valve body materialBrass
Valve cone materialBrass
Valve stem materialBrass

General specifications

Characteristic
Value
Gross weight0.52 Kilogram
Net weight0.52 Kilogram
Volume0.484 Liter
Characteristic
Value
EAN/UPC5702421548271
Proposition 65Cancer and Reproductive Harm