VRG3 PN16 DN40/25 +AMV435 24V
443C04041
VRG3 PN16 DN40/25 +AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG3 PN16 DN40/25 +AMV435 24V |
Material Description | VRG3 PN16 DN40/25 +AMV435 24V |
Characteristic | Value |
---|---|
Product Type | VRG 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.084 Kilogram |
Net weight | 3.958 Kilogram |
Characteristic | Value |
---|---|
Volume | 7047 Hectoliter |