VRG3 PN16 DN32/16 +AMV435 230V
443C03242
VRG3 PN16 DN32/16 +AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG3 PN16 DN32/16 +AMV435 230V |
Material Description | VRG3 PN16 DN32/16 +AMV435 230V |
Characteristic | Value |
---|---|
Product Type | VRG 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.616 Kilogram |
Net weight | 2.47 Kilogram |
Characteristic | Value |
---|---|
Volume | 6869 Hectoliter |