VRG3 PN16 DN20/6,3+AMV435 230V
443C02042
VRG3 PN16 DN20/6,3+AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VRG3 PN16 DN20/6,3+AMV435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRG3 PN16 DN20/6,3+AMV435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.676 Kilogram |
Net weight | 1.558 Kilogram |
Characteristic | Value |
---|---|
Volume | 5011 Hectoliter |