VRG3 PN16 DN20/6,3 + AME435
443C02040
VRG3 PN16 DN20/6,3 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG3 PN16 DN20/6,3 + AME435 |
Material Description | VRG3 PN16 DN20/6,3 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRG 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.695 Kilogram |
Net weight | 1.552 Kilogram |
Characteristic | Value |
---|---|
Volume | 4962 Liter |