VRG3 PN16 DN15/1 + AME435
443C01140
VRG3 PN16 DN15/1 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | VRG3 PN16 DN15/1 + AME435 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | VRG3 PN16 DN15/1 + AME435 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.532 Kilogram |
Net weight | 1.312 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.199 Hectoliter |