VRG3 PN16 DN15/0,63+AMV435 24V
443C01041
VRG3 PN16 DN15/0,63+AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VRG3 PN16 DN15/0,63+AMV435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRG3 PN16 DN15/0,63+AMV435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.529 Kilogram |
Net weight | 1.33 Kilogram |
Characteristic | Value |
---|---|
Volume | 5042 Hectoliter |