VRG2 PN16 DN50/40 + AME435
442C05040
VRG2 PN16 DN50/40 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG2 PN16 DN50/40 + AME435 |
Material Description | VRG2 PN16 DN50/40 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRG 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.694 Kilogram |
Characteristic | Value |
---|---|
Net weight | 4.323 Kilogram |