VRG2 PN16 DN40/25 + AMV435 230V
442C04042
VRG2 PN16 DN40/25 + AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG2 PN16 DN40/25 + AMV435 230V |
Material Description | VRG2 PN16 DN40/25 + AMV435 230V |
Characteristic | Value |
---|---|
Product Type | VRG 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.402 Kilogram |
Characteristic | Value |
---|---|
Net weight | 3.078 Kilogram |