VRG2 PN16 DN20/6.3 + AMV435 24V
442C02041
VRG2 PN16 DN20/6.3 + AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VRG2 PN16 DN20/6.3 + AMV435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRG2 PN16 DN20/6.3 + AMV435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.575 Kilogram |
Characteristic | Value |
---|---|
Net weight | 1.385 Kilogram |