VRG2 PN16 DN15/2,5 + AMV435 230V
442C01342
VRG2 PN16 DN15/2,5 + AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VRG2 PN16 DN15/2,5 + AMV435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRG2 PN16 DN15/2,5 + AMV435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.469 Kilogram |
Characteristic | Value |
---|---|
Net weight | 1.279 Kilogram |