VRG2 PN16 DN15/1.6 + AME435
442C01240
VRG2 PN16 DN15/1.6 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRG2 PN16 DN15/1.6 + AME435 |
Material Description | VRG2 PN16 DN15/1.6 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRG 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.48 Kilogram |
Net weight | 1.264 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.964 Liter |
EAN/UPC | 5710104524320 |