VRG2 PN16 DN15/0.63+AME435
442C01040
VRG2 PN16 DN15/0.63+AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | VRG2 PN16 DN15/0.63+AME435 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | VRG2 PN16 DN15/0.63+AME435 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRG 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.486 Kilogram |
Net weight | 1.27 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.189 Hectoliter |
EAN | 5710104524313 |