VRB 3 PN16 50/40 + AMV435 24V
413C05041
VRB 3 PN16 50/40 + AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 50/40 + AMV435 24V |
Material Description | VRB 3 PN16 50/40 + AMV435 24V |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.044 Kilogram |
Net weight | 5.703 Kilogram |
Characteristic | Value |
---|---|
Volume | 8846 Hectoliter |