VRB 3 PN16 32/16+AMV435 230V
413C03242
VRB 3 PN16 32/16+AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 32/16+AMV435 230V |
Material Description | VRB 3 PN16 32/16+AMV435 230V |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.577 Kilogram |
Net weight | 2.336 Kilogram |
Characteristic | Value |
---|---|
Volume | 6920 Hectoliter |