VRB 3 PN16 32/16 + AME435
413C03240
VRB 3 PN16 32/16 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 32/16 + AME435 |
Material Description | VRB 3 PN16 32/16 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.596 Kilogram |
Net weight | 2.33 Kilogram |
Characteristic | Value |
---|---|
Volume | 6871 Hectoliter |