VRB 3 PN16 15/4 + AMV435 230V
413C01542
VRB 3 PN16 15/4 + AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 15/4 + AMV435 230V |
Material Description | VRB 3 PN16 15/4 + AMV435 230V |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.462 Kilogram |
Net weight | 1.344 Kilogram |
Characteristic | Value |
---|---|
Volume | 4983 Hectoliter |