VRB 3 PN16 15/4 + AMV435 24V
413C01541
VRB 3 PN16 15/4 + AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 15/4 + AMV435 24V |
Material Description | VRB 3 PN16 15/4 + AMV435 24V |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.464 Kilogram |
Net weight | 1.338 Kilogram |
Characteristic | Value |
---|---|
Volume | 5004 Hectoliter |