VRB 3 PN16 15/2,5+AMV435 24V
413C01341
VRB 3 PN16 15/2,5+AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VRB 3 PN16 15/2,5+AMV435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRB 3 PN16 15/2,5+AMV435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRB 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.505 Kilogram |
Net weight | 1.282 Kilogram |
Characteristic | Value |
---|---|
Volume | 4953 Hectoliter |