VRB 3 PN16 15/2,5 + AME435
413C01340
VRB 3 PN16 15/2,5 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 3 PN16 15/2,5 + AME435 |
Material Description | VRB 3 PN16 15/2,5 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRB 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.522 Kilogram |
Net weight | 1.282 Kilogram |
Characteristic | Value |
---|---|
Volume | 4883 Hectoliter |