VRB 3 PN16 15/0,63+AMV435 230V
413C01042
VRB 3 PN16 15/0,63+AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VRB 3 PN16 15/0,63+AMV435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRB 3 PN16 15/0,63+AMV435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRB 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.492 Kilogram |
Net weight | 1.302 Kilogram |
Characteristic | Value |
---|---|
Volume | 4994 Hectoliter |