VRB 2 PN16 40/25+AMV435 230V
412C04042
VRB 2 PN16 40/25+AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VRB 2 PN16 40/25+AMV435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRB 2 PN16 40/25+AMV435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRB 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.49 Kilogram |
Net weight | 3.288 Kilogram |
Characteristic | Value |
---|---|
Volume | 7049 Hectoliter |