VRB 2 PN16 40/25 + AMV435 24V
412C04041
VRB 2 PN16 40/25 + AMV435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VRB 2 PN16 40/25 + AMV435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VRB 2 PN16 40/25 + AMV435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRB 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.492 Kilogram |
Net weight | 3.282 Kilogram |
Characteristic | Value |
---|---|
Volume | 7070 Hectoliter |