VRB 2 PN16 32/16 + AME435
412C03240
VRB 2 PN16 32/16 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | VRB 2 PN16 32/16 + AME435 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | VRB 2 PN16 32/16 + AME435 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VRB 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.31 Kilogram |
Net weight | 2.167 Kilogram |
Characteristic | Value |
---|---|
Volume | 6739 Hectoliter |