VRB 2 PN16 20/6,3 + AME435
412C02040
VRB 2 PN16 20/6,3 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 2 PN16 20/6,3 + AME435 |
Material Description | VRB 2 PN16 20/6,3 + AME435 |
Characteristic | Value |
---|---|
Product Type | VRB 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.579 Kilogram |
Net weight | 1.436 Kilogram |
Characteristic | Value |
---|---|
Volume | 5169 Hectoliter |