VRB 2 PN16 15/1 + AMV435 230V
412C01142
VRB 2 PN16 15/1 + AMV435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VRB 2 PN16 15/1 + AMV435 230V |
Material Description | VRB 2 PN16 15/1 + AMV435 230V |
Characteristic | Value |
---|---|
Product Type | VRB 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.387 Kilogram |
Net weight | 1.269 Kilogram |
Characteristic | Value |
---|---|
Volume | 5021 Hectoliter |