VFG 33, PN 16, DN 80, 80.00 m³/h, Flange
065B2603
VFG33 PN16 80/80 3-way flange flow/ret
Product specifications
Characteristic | Value |
---|---|
Application | District Heating |
Cavitation factor | 0.45 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
Control ratio | 1:50 |
Description | VFG33 PN16 80/80 3-way flange flow/ret |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 80 mm |
Differential pressure range [bar] [Max] | 10.00 bar |
EU RoHS compliance | Out of scope |
Flow characteristic | Linear |
Function | Pressure relief |
Function 2 | Mixing valve |
Kvs values [m³/h] | 80.00 m³/h |
Leakage bypass port max. [% Kvs] | 0.05 % |
Leakage through port max. [% Kvs] | 0.05 |
Material Description | VFG33 PN16 80/80 3-way flange flow/ret |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Characteristic | Value |
---|---|
Media temperature [°C] [Max] | 200 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 3 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Motorized control valves |
Product line | District Energy Controls |
Product Type | VFG 33 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Spindle position | A-AB: Normally closed |
Stroke [mm] | 16.00 mm |
UK RoHS compliance | Out of scope |
Valve body material | Ductile cast iron EN-GJS-400-18-LT (GGG 40.3) |
Valve cone material | Stainless steel, mat. No. 1.4404 |
Valve seat material | Stainless steel, mat. No. 1.4021 |
Valve size | DN 80 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 46.8 Kilogram |
Net weight | 46.8 Kilogram |
Volume | 91.2 Liter |
Characteristic | Value |
---|---|
EAN | 5702421805206 |
Proposition 65 | Cancer and Reproductive Harm |