VF3 PN16 300/1350 + AMV 85 230V
403C30082
VF3 PN16 300/1350 + AMV 85 230V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VF 2 / VF 3
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VF3 PN16 300/1350 + AMV 85 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kvs values [m³/h] | 1350.00 m³/h |
| Material Description | VF3 PN16 300/1350 + AMV 85 230V |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 130 °C |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | VF 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100.918 Kilogram |
| Net weight | 100.233 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 214.176 Liter |