VF3 PN16 300/1350 + AME 685
403C30080
VF3 PN16 300/1350 + AME 685
Product specifications
Characteristic | Value |
---|---|
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF3 PN16 300/1350 + AME 685 |
Material Description | VF3 PN16 300/1350 + AME 685 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 101.15 Kilogram |
Net weight | 101.15 Kilogram |
Characteristic | Value |
---|---|
Volume | 213385 Hectoliter |