VF3 PN16 250/1000 + AME 685
403C25080
VF3 PN16 250/1000 + AME 685
Product specifications
Characteristic | Value |
---|---|
Description | VF3 PN16 250/1000 + AME 685 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF3 PN16 250/1000 + AME 685 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 75.25 Kilogram |
Net weight | 69.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 124807 Hectoliter |