VF3 PN16 200/630 + AMV 85 230V
403C20082
VF3 PN16 200/630 + AMV 85 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF3 PN16 200/630 + AMV 85 230V |
Material Description | VF3 PN16 200/630 + AMV 85 230V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 49.018 Kilogram |
Net weight | 48.333 Kilogram |
Characteristic | Value |
---|---|
Volume | 109296 Hectoliter |