VF 3 PN16 150/320+AMV 655 24V
403C15061
VF 3 PN16 150/320+AMV 655 24V
Product specifications
Characteristic | Value |
---|---|
Description | VF 3 PN16 150/320+AMV 655 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 3 PN16 150/320+AMV 655 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 96.8 Kilogram |
Net weight | 95.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 214420 Hectoliter |