VF 3 PN16 150/320 + AME 85
403C15050
VF 3 PN16 150/320 + AME 85
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 150/320 + AME 85 |
Material Description | VF 3 PN16 150/320 + AME 85 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 93.64 Kilogram |
Net weight | 93.47 Kilogram |
Characteristic | Value |
---|---|
Volume | 202764 Hectoliter |