VF 3 PN16 125/220+AMV 655 24V
403C12561
VF 3 PN16 125/220+AMV 655 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 125/220+AMV 655 24V |
Material Description | VF 3 PN16 125/220+AMV 655 24V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70.9 Kilogram |
Characteristic | Value |
---|---|
Net weight | 64.5 Kilogram |