VF 3 PN16 125/220 + AME 655
403C12560
VF 3 PN16 125/220 + AME 655
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 125/220 + AME 655 |
Material Description | VF 3 PN16 125/220 + AME 655 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70.82 Kilogram |
Net weight | 64.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 129202 Hectoliter |