VF 3 PN16 125/220 + AME 85
403C12550
VF 3 PN16 125/220 + AME 85
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 125/220 + AME 85 |
Material Description | VF 3 PN16 125/220 + AME 85 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 67.74 Kilogram |
Net weight | 62.07 Kilogram |
Characteristic | Value |
---|---|
Volume | 114186 Hectoliter |