VF 3 PN16 100/145+AMV 655 230V
403C10062
VF 3 PN16 100/145+AMV 655 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 100/145+AMV 655 230V |
Material Description | VF 3 PN16 100/145+AMV 655 230V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 44.834 Kilogram |
Net weight | 44 Kilogram |
Characteristic | Value |
---|---|
Volume | 109582 Hectoliter |