VF 3 PN16 100/145 + AME 655
403C10060
VF 3 PN16 100/145 + AME 655
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 100/145 + AME 655 |
Material Description | VF 3 PN16 100/145 + AME 655 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 44.82 Kilogram |
Net weight | 44 Kilogram |
Characteristic | Value |
---|---|
Volume | 112900 Hectoliter |