VF 3 PN16 80/100+AMV 435 230V
403C08042
VF 3 PN16 80/100+AMV 435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 80/100+AMV 435 230V |
Material Description | VF 3 PN16 80/100+AMV 435 230V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30.698 Kilogram |
Net weight | 30.58 Kilogram |
Characteristic | Value |
---|---|
Volume | 91947 Hectoliter |