VF 3 PN16 65/63 + AME 435
403C06540
VF 3 PN16 65/63 + AME 435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 65/63 + AME 435 |
Material Description | VF 3 PN16 65/63 + AME 435 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25.925 Kilogram |
Net weight | 25.782 Kilogram |
Characteristic | Value |
---|---|
Volume | 86460 Hectoliter |