VF 3 PN16 50/40 + AMV 435 24V
403C05041
VF 3 PN16 50/40 + AMV 435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VF 3 PN16 50/40 + AMV 435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 3 PN16 50/40 + AMV 435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.46 Kilogram |
Net weight | 13.204 Kilogram |
Characteristic | Value |
---|---|
Volume | 14491 Hectoliter |