VF 3 PN16 50/40 + AME 435
403C05040
VF 3 PN16 50/40 + AME 435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 50/40 + AME 435 |
Material Description | VF 3 PN16 50/40 + AME 435 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.477 Kilogram |
Net weight | 13.204 Kilogram |
Characteristic | Value |
---|---|
Volume | 14.421 Hectoliter |