VF 3 PN16 40/25 + AME 435
403C04040
VF 3 PN16 40/25 + AME 435
Product specifications
Characteristic | Value |
---|---|
Description | VF 3 PN16 40/25 + AME 435 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 3 PN16 40/25 + AME 435 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.469 Kilogram |
Net weight | 10.014 Kilogram |
Characteristic | Value |
---|---|
Volume | 14685 Hectoliter |