VF 3 PN16 32/16 + AME 435
403C03240
VF 3 PN16 32/16 + AME 435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 32/16 + AME 435 |
Material Description | VF 3 PN16 32/16 + AME 435 |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.405 Kilogram |
Net weight | 7.922 Kilogram |
Characteristic | Value |
---|---|
Volume | 10552 Hectoliter |