VF 3 PN16 25/10 + AMV 435 230V
403C02542
VF 3 PN16 25/10 + AMV 435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 25/10 + AMV 435 230V |
Material Description | VF 3 PN16 25/10 + AMV 435 230V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.561 Kilogram |
Net weight | 5.443 Kilogram |
Characteristic | Value |
---|---|
Volume | 10601 Hectoliter |