VF 3 PN16 20/6,3+AMV 435 230V
403C02042
VF 3 PN16 20/6,3+AMV 435 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 20/6,3+AMV 435 230V |
Material Description | VF 3 PN16 20/6,3+AMV 435 230V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.786 Kilogram |
Net weight | 4.488 Kilogram |
Characteristic | Value |
---|---|
Volume | 10601 Hectoliter |