VF 3 PN16 20/6,3 + AMV 435 24V
403C02041
VF 3 PN16 20/6,3 + AMV 435 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 3 PN16 20/6,3 + AMV 435 24V |
Material Description | VF 3 PN16 20/6,3 + AMV 435 24V |
Characteristic | Value |
---|---|
Product Type | VF 3 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.788 Kilogram |
Characteristic | Value |
---|---|
Net weight | 4.482 Kilogram |