VF 3 PN16 15/4 + AMV 435 230V
403C01542
VF 3 PN16 15/4 + AMV 435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VF 3 PN16 15/4 + AMV 435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 3 PN16 15/4 + AMV 435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.622 Kilogram |
Net weight | 3.504 Kilogram |
Characteristic | Value |
---|---|
Volume | 10790 Hectoliter |