VF 2 PN16 150/320 + AME85
402C15050
VF 2 PN16 150/320 + AME85
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 150/320 + AME85 |
Material Description | VF 2 PN16 150/320 + AME85 |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 81.434 Kilogram |
Net weight | 70.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 209902 Hectoliter |